??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24711.0022 Three-Lobed Torque Handle
HELP_VARIABLE
Company
Halder
Description
EH 24711. - Three-Lobed Torque Handle / with female thread
Bill of material
24711.0022 Three-Lobed Torque Handle
BESTNR
Ref. No.
24711.0022
D1
50 mm
D2
M6
H1
41.6 mm
H2
10.7 mm
T
11 mm
DR
Torque ±10%
4.0
G
Weight
63 g
Embedded user actions